BD8160AEFV
Multi-channel System Power Supply ICs for Large PANEL
Last Time Buy
BD8160AEFV
Multi-channel System Power Supply ICs for Large PANEL
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Vin1(Min.)[V]
8
Vin1(Max.)[V]
18
SW frequency(Max.)[MHz]
0.75
Output Source Voltage[V]
to 18
Output Logic Voltage[V]
Variable
Output Logic Voltage2[V]
-
Output Gate Voltage[V]
Variable
Start up Sequence Circuit
Yes
Auto Data Read
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
9.7x6.4 (t=1)
Features:
・Incorporates a step-up DC / DC converter.・Incorporates a step-down DC / DC converter.
・Incorporates positive and negative-side charge pumps.