BA7807CP
1A 7V, Fixed Output, High PSRR Three-Terminal Regulators
Not Recommended for New Designs
BA7807CP
1A 7V, Fixed Output, High PSRR Three-Terminal Regulators
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
9.5
Vin(Max.)[V]
22
Iout(Max.)[A]
1
Vout Accuracy
±4.0%
Circuit Current[mA]
4.5
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Built-in overcurrent and thermal cutoff circuits・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility