BD7602GUL
Power Management IC for Near Field Communication LSI
BD7602GUL
Power Management IC for Near Field Communication LSI
BD7602GUL is a Power Management IC for mobile device with NFC IC. Each LDO output is controlled by 2 line serial interface which supports I²C Bus protocol. This helps to save space to integrate all PMIC for NFC IC.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
2
Vin(Min.)[V]
2.7
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.1
Circuit Current[mA]
0.01
Thermal Shut-down
Yes
Over Current Protection
Yes
Operating Temperature (Min.)[°C]
-35
Operating Temperature (Max.)[°C]
85
Features:
· Low current consumption 10µA (Typ)· 2 Channel LDO
· 2.7V UVLO detection
· 1 Channel GPO
· Thermal Shut Down function
· 2 line serial interface which supports I²C bus protocol.