Not Recommended for New Designs BD9408FV
1ch Boost up type White LED Driver for large LCD

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9408FV-E2
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Number of Outputs

1

Switching Frequency (Max.)[MHz]

0.15

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x6.4 (t=1.35)

Find Similar

Features:

  • DC/DC Converter with Current Mode
  • LED Protection Circuit(Over Boost Protection, LED OCP Protection)
  • Over Voltage Protection(OVP) for the Output Voltage
  • Adjustable Soft Start
  • Adjustable Oscillation Frequency of DC/DC
  • Wide Range of Analog Dimming 0.2V to 3.0V
  • LED Dimming PWM Over Duty Protection(ODP)
X

Most Viewed