Not Recommended for New Designs
BD6586MUV
4-Channel White LED Driver with Integrated FET for up to 24 LEDs
BD6586MUV
Not Recommended for New Designs
BD6586MUV
4-Channel White LED Driver with Integrated FET for up to 24 LEDs
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD6586MUV-E2
Status |
Not Recommended for New Designs
Package |
VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Topology
Boost
Vin(Min.)[V]
2.7
Vin(Max.)[V]
5.5
Total Output Current (Max.)[mA]
100
Per Channel Drive(Max.)[mA]
25
Number of Outputs
4
Vout(Max.)[V]
24
Switching Frequency (Max.)[MHz]
1
Integrated Switching FET
Yes
Dimming
PWM
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
4x4 (t=1)
Features:
・High efficiency PWM step-up DC/DC converter (fsw=1MHz)・4-ch High accuracy & good matching current drivers (Max. 25mA/ch)
・28V power Nch MOSFET
・Soft Start
・Drive up to 6 LEDs in series, 4 strings in parallel
・Over-voltage protection
・External SBD open detect
・Over current limit
・Thermal shutdown (TSD)
・Under voltage lockout (UVLO)