BD6736FV
1 to 2ch Lens Drivers for Single-lens Reflex Cameras

Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6736FV-E2
Status | Active
Package | SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

DSC with Single-lens

Number of Channels

1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

75

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

・1-channel H-Bridge driver for Full-On Drive
・Low ON-resistance (0.35Ω Typ.) and high power (DC1.0A, Peak3.2A)
・Built-in charge pump circuit for the upper DMOS gate drive
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・20PIN SSOP Package (6.5mm×6.4mm×1.35mm Max.)
X

Most Viewed