BD6376GUL
1-Channel Lens Driver for Single-lens Reflex Cameras

Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6376GUL-E2
Status | Active
Package | VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

DSC with Single-lens

Number of Channels

1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

  • Low ON-Resistance Power DMOS output: Full-ON Drive block with 0.45Ω Typ.
  • Range of motor power supply voltage: 2.0V to 9.0V
  • Charge pump-less type with p-channel DMOS for the upper side transistor
  • The highest performance in regard to switching speed
    Turn On Time: 200ns & Turn Off Time: 60ns
  • Drive mode switch function
  • Maximum output current for H-bridge: DC maximum 1.0A
  • Built-in UVLO (Under Voltage Lockout Protection) function & TSD (Thermal Shut Down) circuit
  • Standby current: 0μA Typ.
  • Subminiature 9PIN Wafer-level CSP (Chip Size Package) : 1.6mm×1.6mm×0.55mm Max.
X

Most Viewed