BD63251MUV
3-Phase Brushless Fan Motor Driver

BD63251MUV is a pre-driver that controls the motor drive section. We only have a Japanese datasheet, so please refer to the Japanese page. An English data sheet is under preparation.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63251MUV-E2
Status | Recommended
Package | VQFN024V4040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

FAN motor

Vcc (Max.)[V]

20

Type

Pre-Driver

Power Supply Voltage (Max.) [V]

15

Power Supply Voltage (Min.) [V]

5.5

Commutation Logic[°]

180

Sensor Type

1 sensor

External FET

P+N

Speed Control Input

DC/PWM

For Fan Motor

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

95

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

N/A
X

Most Viewed