CSL0701DT
Narrow oriented Orange chip LED
CSL0701DT
CSL0701DT
Narrow oriented Orange chip LED
CSL07 series is a narrow pointing LED. CSL0701DT with miniaturized light-emitting elements and unique aspherical lenses are ideal for use as an auxiliary light source for auto-focus used in digital cameras and digital video cameras.
Product Detail
Part Number | CSL0701DT5
Status |
Recommended
Package |
CSL07
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Lens
LED Type
High Brightness
Package size[mm]
2.9x2.4 (t=3.1)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
35000
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
120
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100