LB-602MK2
Two Digit LED Numeric Displays
LB-602MK2
LB-602MK2
Two Digit LED Numeric Displays
2-digit displays are available in packages of character height 7.62mm, 10.16mm, 13mm and 14.3mm. 2-digit displays in package of character height 14.3mm are available featuring AlGaInP-die type to meet the market needs of high-brightness/low current consumption, as well blue-color emission type in lineup.
Product Detail
Specifications:
Digit Number
2
Package Size[mm]
25 x 19(t=8)
Emission Color
Green
Character Height[mm]
14.3
Circuit Common
Cathode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 14.3mm・DIP Type
・Cathode Common Type