RGPR30NS40HR
400V 30A, LPDS, Ignition IGBT for Automotive
RGPR30NS40HR
RGPR30NS40HR
400V 30A, LPDS, Ignition IGBT for Automotive
RGPR30NS40 is a Ignition IGBT with low collector - emitter saturation voltage, suitable for Ignition Coil Driver Circuits, Solenoid Driver Circuits. It is a highly reliable product for automotive.
Product Detail
Part Number | RGPR30NS40HRTL
Status |
Recommended
Package |
LPDS
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
P: For ignition
VCES [V]
400
IC[A]
30
EAS(25°C) [mJ]
300
EAS(150°C) [mJ]
180
VCE(sat) (Typ.) [V]
1.6
Pd [W]
125
BVCES (Min.)[V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low Collector - Emitter Saturation Voltage
- High Self-Clamped Inductive Switching Energy
- Built in Gate-Emitter Protection Diode
- Built in Gate-Emitter Resistance
- Qualified to AEC-Q101
- Pb - free Lead Plating ; RoHS Compliant