RGS30TSX2D
10µs Short-Circuit Tolerance, 1200V 15A, FRD Built-in, Field Stop Trench IGBT

The RGS30TSX2D is a 10µs SCSOA guaranteed IGBT, suitable for General Inverter, UPS, PV Inverter and Power Conditioner. The RGS series delivers low conduction loss that contributes to reducing size and to improving efficiency of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGS30TSX2DGC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

1200

IC(100°C)[A]

15

VCE(sat) (Typ.) [V]

1.7

tf(Typ.) [ns]

128

tsc(Min.) [us]

8

Built-in Diode

FRD

Pd [W]

267

BVCES (Min.)[V]

1200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 10μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGS30TSX2DHR   Grade| Automotive StatusRecommended
X

Most Viewed