Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
When the current value in ordinary temperature is compared between a P product (industrial application: -40 ℃ to +85 ℃) and a product without P (civil application: -20 ℃ to +70 ℃), is the value on a P product lower?