Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
If the TRX_OFF instruction is used in the "RF_STATUS" register during RX_ON, the RX_ON state may remain in its state rather than becoming the TRX_OFF state. If the Force TRX_OFF instruction is used, the RX_ON state will shift to the TRX_OFF state without any obstructions. What can be considered as a factor that makes the TRX_OFF instruction ineffective during RX_ON?
When the following DIO mode is used, it is recognized that reception is in progress, so the action will continue even if the TRX_OFF instruction is executed. Therefore, in this mode, use the Force_TRX_OFF instruction to switch the state to TRX_OFF. - Constant output mode (RXDIO_CTRL = 0b01) "Constant reception in progress" is determined. To stop reception, issue the Force_TRX_OFF instruction. - Data output mode 1 (RXDIO_CTRL = 0b10) "Reception in progress after detecting SyncWord" is determined. To stop reception, issue the Force_TRX_OFF instruction.
Related Products: ML7344/ML7406 family, ML7345 family, ML7404, ML7414