Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
In the ML62Q1000 series Peripheral ConfigurationTool, the timer settings do not seem to match.For example, when setting 50ms, the following code was automatically generated,timer0_setCnt16 ((uint16_t) 0xc332); 0xc332 = 49970Is the following incorrect?timer0_setCnt16 ((uint16_t) 0xc34f); 0xc34f = 49999
In the ML62Q1000 series Peripheral ConfigurationTool, the frequency of Count clock is re-expressed by multiplying the original vibration of 32.768kHz. For example, in the case of 16MHz 32.768kHz x 488 multiplication = 15.990784MHz It will be treated as 15.990784MHz. Therefore, the set value in the timer mode register is 50000μs * 15.990784MHz / 16 division -1 ≒ 0xC332 = 49970 It will be. 15.990784MHz is the theoretical median because the 16MHz of the PLL varies from LSI to individual.
Related Products: ML62Q12xx, ML62Q13xx, ML62Q14xx, ML62Q15xx/ML62Q18xx, ML62Q16xx, ML62Q17xx