Skip to Main Content
Attention to Internet Explorer users:
ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
News
Careers
Contact Us
Search This Site
ROHM Products
Cross-Reference
Dist. Inventory
ROHM Header
Global - English
Americas - English
Europe - English
Europe - Deutsch
ASEAN/India - English
简体中文
繁體中文
한국어
日本語
myROHM Login
Products
Amplifiers & Linear
Power Management
Motor / Actuator Drivers
MOSFETs / Transistors / Diodes
Power Devices
Resistors / Capacitors
Memory
Clocks & Timers
Switch & Multiplexer & Logic
Data Converter
Sensors & MEMS
Display Drivers
Interface
Wireless LSIs
Audio & Video
Speech Synthesis LSIs
Microcontrollers (MCUs)
Opto Electronics
Wireless Modules / Printheads
Foundry Service
Amplifiers & Linear
Operational Amplifiers
Rail-to-Rail
High Speed (GBW ≧ 5MHz)
General Purpose
Low Power (Circuit Current ≦ 0.1mA/ch)
Low Noise (Equivalent Input Noise Voltage ≦ 20nV/√Hz)
Low Offset Voltage (Input Offset Voltage ≦ 2.5mV)
Comparators
Standard Comparators
High Speed Comparators
Low Power Comparators
Current Sense Amplifier ICs
Power Management
DC-DC Converter ICs
Buck (Step-down)
Boost (Step-up)
Buck-Boost / Inverting
High Voltage Buck for AC-DC (Offline)
Flyback Switching Regulators
Isolated, Optocoupler-less
PWM / Quasi-Resonant AC-DC (Offline)
AC-DC Converter ICs
PWM / Quasi-Resonant
PFC + Quasi-Resonant Combo
PFC
Secondary Side Synchronous Rectification
AC Voltage Zero Cross Detection ICs
Linear Regulators
Composite Power Supplies (PMICs, System Power Supplies)
LED Drivers
Step-up (Boost) LED Drivers
Step-down (Buck) LED Drivers
Buck-Boost LED Drivers
Multi-Function LED Drivers
Lighting LED Drivers
Inductor-less (Charge Pump) LED Drivers
Constant Current / Serial-in Parallel-out LED Drivers
Voltage Detectors (Reset ICs)
Power Management Switch ICs
IPDs (Smart Low Side & High Side Switch ICs)
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
Gate Drivers for GaN
Wireless Power
Power Receiver LSIs (13.56MHz Wireless Charge)
Power Transmitter LSIs (13.56MHz Wireless Charge)
Battery Management ICs
Battery Charge Management ICs
Charge Protection ICs
EDLC Monitoring ICs
Coulomb Counter
Li-ion Battery Monitoring LSIs
Motor / Actuator Drivers
DC Brush Motor
Stepper Motor
Single Phase Brushless DC Motor
3 Phase Brushless DC Motor
High Voltage 3 Phase Brushless DC Motor
Fan Motor
Printer
Digital Still Camera
Mobile Phone Module
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
MOSFETs / Transistors / Diodes
MOSFETs
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
Bipolar Transistors
General Purpose Bipolar Transistors
Digital Transistors
Darlington Transistors
Complex Transistors
IGBT
Field Stop Trench IGBT
Ignition IGBT
IGBT Bare Die
Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Zener Diodes
Transient Voltage Suppressor Diode
Switching Diodes
Band Switching Diodes
PIN Diodes
Detection Schottky Diodes
Protection Devices
Zener Diodes
Transient Voltage Suppressor Diode
IPDs (Smart Low Side & High Side Switch ICs)
Power Devices
Power Transistors
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
General Purpose Bipolar Transistors
Digital Transistors
Power Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Transient Voltage Suppressor Diode
Zener Diodes
SiC Power Devices
SiC Schottky Barrier Diodes
SiC MOSFETs
SiC Power Module
SiC Schottky Barrier Diodes Bare Die
SiC MOSFET Bare Die
GaN Power Devices
GaN HEMT
GaN HEMT Power Stage ICs
Gate Drivers for GaN
IGBT
Field Stop Trench IGBT
Ignition IGBT
IGBT Bare Die
Intelligent Power Module
IGBT-IPM
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
Resistors / Capacitors
Resistors
Current Detection Resistors (Shunt Resistors)
High Reliability Resistors
Standard Chip Resistors
Capacitors
Silicon Capacitors
Memory
Serial EEPROM
Standard EEPROM
Automotive EEPROM
Clocks & Timers
High-performance Clock Generators ICs
CR Control Timer ICs
Switch & Multiplexer & Logic
Standard Logic
Analog Switches
Multiplexer
Logic Gates
Function Logic
Serial-in/Parallel-out Drivers
USB Switch ICs
Power Management Switch ICs
IPDs
Data Converter
A/D Converters
D/A Converters
Audio Converters
Sensors & MEMS
Current Sensor IC
Hall ICs
Ambient Light Sensor ICs
Color Sensor ICs
Pressure Sensor ICs
Temperature Sensor ICs
Shock Sensor Amplifier
Accelerometer ICs
Optical Sensors
Display Drivers
TN/STN LCD Drivers
General LCD Segment Drivers
Controller Drivers for Graphic LCD
Controller Drivers for Low Duty LCD
TFT LCD Drivers
OLED Drivers
Interface
SerDes IC
LVDS Interface ICs
Gas Water Heaters Interface ICs
Multiple Input Switch Monitor LSI
LIN Transceiver
CXPI Transceiver
CAN Transceiver
USB Type-C Power Delivery
Wireless LSIs
Sub-GHz LSI, SoC
Sub-GHz LSI
Sub-GHz SoC
RFID LSI
Audio & Video
Audio Amplifiers
Speaker Amplifiers
Headphone Amplifiers
Line Amplifiers
Isolation Amplifiers
Power Supply ICs for Audio
Power Supply ICs for High Fidelity Audio
For Car Audio Systems
Audio Processors
Analog Audio Processors
Media Decoders
Video Amplifiers
Composite Video Amplifiers
Video Switches
Isolation Amplifiers
Audio Converters
Audio CODECs
Audio DACs
Image Correction ICs
Video LSIs
Video Decoders
Video Encoders
Video Interface
Display Controller Series for Small to Medium-Sized TFT LCD
Speech Synthesis LSIs
Automotive-grade
Long Playback
Short Playback
Supports External Memory
Speech Play Back MCUs (8bit)
Microcontrollers (MCUs)
LogiCoA™ MCUs
General-purpose MCUs (16bit)
Automotive MCUs (32bit)
USB Interface & Security function MCUs (32bit)
Speech Play Back MCUs (8bit)
Opto Electronics
LED
Chip LEDs (Mono-color type)
Chip LEDs (Multi-color type)
LED Lamps (Mono-color type)
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
LED Displays
LED Numeric Displays
Laser Diodes
High Output Laser Diodes
VCSEL
Infrared Laser Diodes
Red Laser Diodes
Multi beam Laser Diodes
Optical Sensors
Transmission Type Photointerrupters
Reflective Type Photosensors
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
Phototransistors (NIR: Near Infrared)
Photodiodes (SWIR: Short Wavelength Infrared)
Ambient Light Sensor ICs
Wireless Modules / Printheads
Wireless Communication Modules
Wi-SUN Modules
EnOcean Modules
Bluetooth® low energy Modules
Printheads
For Mobile Printers
For Label writers
For Receipt, Label Printers
For High-speed Receipt, Smart POS Printers
For Large-sized, High-speed Label Printers
For Large-sized, High-speed Label Printers with The Heat historical control
For TTO (Thermal Transfer Overprinters)
Wireless Charger Modules
13.56MHz (NFC) Wireless Charger Modules
Foundry Service
Thin-Film Piezoelectric MEMS
Wafer (LAPIS)
Technical Support
Product Search
New Products Listing
Catalog
Cross Reference Search
Package List
Alternative Products Search
Product Longevity Program
Product Selection Tool
MOSFET Selection Tool for synchronous rectification DC-DC converter
MOSFET Selection of Load Switch
Digital transistor Selection Tool
Support Pages
AC-DC Converter IC
DC-DC Power Supply Circuit Design Guide
Isolated flyback-type DC-DC Converter
SiC Power Devices
Design Support
Topology Selection
Reference Design
Application Notes and Design Simulation Models
Simulation/Calculation Tools
Design Models
ROHM Solution Simulator
Stepping motor for thermal calculations tool
Resistor Calculation tool
Resistor TCR Calculation Tool
Evaluation Board
Sensor Evaluation Kit
Power Management Evaluation board library
Purchase
Distribution inventory
Authorized Distributors & Sales Reps
Learning
Technical Information Site of Power Supply Design
Video Gallery
Electronics Basics
ADOPTION ・ COLLABORATION EXAMPLES
Contact Us / FAQ
Contact Us
FAQ's
Applications
Automotive
Industrial
Consumer Electronics
Automotive
xEV
Main Inverter (Traction Inverter)
Bi-directional Onboard Charger (OBCs)
Uni-directional Onboard Charger (OBCs)
Automotive DC-DC Converter
Automotive Battery Management System (BMS)
ADAS
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS Electronic Control Unit (ADAS ECU)
Dashboard Camera (Drive Recorder)
ADAS Camera Monitoring System (CMS)
ADAS Driver Monitoring System (DMS)
Body ECU
Electric Compressor (E-Comp)
Body Control Module (BCM)
HV Heaters/PTC Heaters
LED Lighting
LED Front Light (LED Headlamps)
LED Front Light (LED Headlamps) - Adaptive Driving Beam (ADB)
LED Rear Light (LED Rear Lamps) - Cold Cranking Compatibility
LED Rear Light (LED Rear Lamps) - Animated Lighting
LED Rear Light (LED Rear Lamps) - Dynamic Control
Infotainment/Clusters
Clusters/Center Information Displays (CIDs)
Head-Up Display (HUD)
Industrial
Energy
Photovoltaic (PV) Inverters
EV Charging Stations (Off-board Charger)
Industrial AC-DC Converters
Compact UPS - 1kVA
UPS - 10kVA
Industrial UPS - 100kVA
Industrial Battery Management Systems (Battery Pack)
Electric Smart Meters - Arago's Rotation Method
Electric Smart Meters - CT Method
Infrastructure
Base Station Remote Radio Head (RRH)
Server Boards
Security
Gas Leak Detectors (Industrial Use, Handy Type)
Surveillance Cameras
Motor
Motor Drive - 3-Phase 100-240VAC Non-Isolated
Motor Drive - 3-Phase 400VAC Inverter
Motor Drive - 24-48VDC Industrial
Motor Drive - 3-Phase AC100V-240V AC Servos
Factory Automation (FA)
Industrial LiDAR
AGVs
PLCs (Programmable Logic Controllers) - Power Supply Unit
PLCs (Programmable Logic Controllers) - Input/Output Unit
Code Readers
Optical Encoders
Safety Light Barriers
Medical
Ventilator
Consumer Electronics
Home Appliances
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm - Home Use
Fire Alarm - Home Use
Communication
Hearables/Earbuds
Purchase/Support
Distribution Inventory
Starts with
▼
Starts with
Contains
Exact
Sales & Support
Sales
Distributors
Other Facilitiest
ROHM Group
Production Facilities
Development Base QA Center
Logistics Bases
Company/IR
Corporate
Investor Relations
R&D
Culture/Society
Sustainability
TOP
ROHM Group's Sustainability
Sustainability Commitment
Sustainability Management
Sustainability Priority Issues
Participation in Initiatives, External Evaluation
CSV
Environmental Management
Human Capital Management
Supply Chain Management
Business Foundation
TOP
Corporate Governance
Risk Management
Compliance
Human Rights
Information Security
Intellectual Propety
Social Contribution
myROHM Login
Products
Technical Support
Applications
Purchase/Support
Company/IR
Sustainability
BACK
Amplifiers & Linear
Power Management
Motor / Actuator Drivers
MOSFETs / Transistors / Diodes
Power Devices
Resistors / Capacitors
Memory
Clocks & Timers
Switch & Multiplexer & Logic
Data Converter
Sensors & MEMS
Display Drivers
Interface
Wireless LSIs
Audio & Video
Speech Synthesis LSIs
Microcontrollers (MCUs)
Opto Electronics
Wireless Modules / Printheads
Foundry Service
BACK
Amplifiers & Linear
Operational Amplifiers
Comparators
Current Sense Amplifier ICs
Power Management
DC-DC Converter ICs
Flyback Switching Regulators
AC-DC Converter ICs
AC Voltage Zero Cross Detection ICs
Linear Regulators
Composite Power Supplies (PMICs, System Power Supplies)
LED Drivers
Voltage Detectors (Reset ICs)
Power Management Switch ICs
IPDs (Smart Low Side & High Side Switch ICs)
Gate Drivers
Wireless Power
Battery Management ICs
Motor / Actuator Drivers
DC Brush Motor
Stepper Motor
Single Phase Brushless DC Motor
3 Phase Brushless DC Motor
High Voltage 3 Phase Brushless DC Motor
Fan Motor
Printer
Digital Still Camera
Mobile Phone Module
Gate Drivers
MOSFETs
Gate Drivers
Bipolar Transistors
IGBT
Diodes
IPDs (Smart Low Side & High Side Switch ICs)
Power Transistors
Power Diodes
SiC Power Devices
GaN Power Devices
IGBT
Intelligent Power Module
Gate Drivers
Resistors
Capacitors
Memory
Serial EEPROM
Clocks & Timers
High-performance Clock Generators ICs
CR Control Timer ICs
Switch & Multiplexer & Logic
Standard Logic
Serial-in/Parallel-out Drivers
USB Switch ICs
Power Management Switch ICs
IPDs
Data Converter
A/D Converters
D/A Converters
Audio Converters
Sensors & MEMS
Current Sensor IC
Hall ICs
Ambient Light Sensor ICs
Color Sensor ICs
Pressure Sensor ICs
Optical Sensor for Heart Rate Monitor
Temperature Sensor ICs
Shock Sensor Amplifier
Accelerometer ICs
Optical Sensors
Display Drivers
TN/STN LCD Drivers
TFT LCD Drivers
OLED Drivers
Interface
SerDes IC
LVDS Interface ICs
Gas Water Heaters Interface ICs
Multiple Input Switch Monitor LSI
LIN Transceiver
CXPI Transceiver
CAN Transceiver
USB Type-C Power Delivery
Wireless LSIs
Industrial Wireless Communication LSIs
Audio & Video
Audio Amplifiers
Power Supply ICs for Audio
Audio Processors
Video Amplifiers
Audio Converters
Image Correction ICs
Video LSIs
Speech Synthesis LSIs
Automotive-grade
Long Playback
Short Playback
Supports External Memory
Speech Play Back MCUs (8bit)
Microcontrollers (MCUs)
LogiCoA™ MCUs
General-purpose MCUs (16bit)
USB Interface & Security function MCUs (32bit)
Speech Play Back MCUs (8bit)
LED
LED Displays
Laser Diodes
Optical Sensors
Wireless Communication Modules
Printheads
Wireless Charger Modules
Thin-Film Piezoelectric MEMS
Wafer (LAPIS)
BACK
Operational Amplifiers
Standard Operational Amplifiers
High Speed Operational Amplifiers
Low Power Operational Amplifiers
Low Noise Operational Amplifiers
Low Offset Voltage Operational Amplifiers
High Performance Operational Amplifiers
Comparators
Standard Comparators
High Speed Comparators
Low Power Comparators
DC-DC Converter Ics
Buck (Step-down)
Boost (Step-up)
Buck-Boost / Inverting
High Voltage Buck for AC-DC (Offline)
Isolated, Optocoupler-less
PWM / Quasi-Resonant AC-DC (Offline)
AC/DC Converter ICs
PWM / Quasi-Resonant
PFC + Quasi-Resonant Combo
PFC
Secondary Side Synchronous Rectification
LED Drivers
Step-up (Boost) LED Drivers
Step-down (Buck) LED Drivers
Buck-Boost LED Drivers
Multi-Function LED Drivers
Lighting LED Drivers
Inductor-less (Charge Pump) LED Drivers
Constant Current / Serial-in Parallel-out LED Drivers
Wireless Power
Power Receiver LSIs (13.56MHz Wireless Charge)
Power Transmitter LSIs (13.56MHz Wireless Charge)
Battery Management ICs
Battery Charge Management ICs
Charge Protection ICs
EDLC Monitoring ICs
Coulomb Counter
Li-ion Battery Monitoring LSI (LAPIS)
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
Gate Drivers for GaN
MOSFETs
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
Bipolar Transistors
General Purpose Bipolar Transistors
Digital Transistors
Darlington Transistors
Complex Transistors
Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Zener Diodes
Transient Voltage Suppressor Diode
Switching Diodes
Band Switching Diodes
PIN Diodes
Detection Schottky Diodes
Power Transistors
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
General Purpose Bipolar Transistors
Digital Transistors
Power Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Transient Voltage Suppressor Diode
Zener Diodes
SiC Power Devices
SiC Schottky Barrier Diodes
SiC MOSFETs
SiC Power Module
SiC Schottky Barrier Diodes Bare Die
SiC MOSFET Bare Die
GaN Power Devices
GaN HEMT
GaN HEMT Power Stage ICs
Gate Drivers for GaN
IGBT
Field Stop Trench IGBT
Ignition IGBT
IGBT Bare Die
Intelligent Power Module
IGBT-IPM
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Non-insulated Gate Drivers for Battery Management System (BMS)
Resistors
Current Detection Resistors (Shunt Resistors)
High Reliability Resistors
Standard Chip Resistors
Capacitors
Silicon Capacitors
Serial EEPROM
Standard EEPROM
Automotive EEPROM
Standard Logic
Analog Switches
Multiplexer
Logic Gates
Function Logic
TN/STN LCD Drivers
General LCD Segment Drivers
Controller Drivers for Graphic LCD
Controller Drivers for Low Duty LCD
Industrial Wireless Communication LSIs
Specified Low Power Radio (Sub-GHz Band Radio)
LPWA
MCU Included Specified Low Power Radio System LSIs
Audio Amplifiers
Speaker Amplifiers
Headphone Amplifiers
Line Amplifiers
Isolation Amplifiers
Power Supply ICs for Audio
Power Supply ICs for High Fidelity Audio
For Car Audio Systems
Audio Processors
Analog Audio Processors
Media Decoders
Video Amplifiers
Composite Video Amplifiers
Video Switches
Isolation Amplifiers
Audio Converters
Audio CODECs
Audio DACs
Video LSIs
Video Decoders
Video Encoders
Video Interface
Display Controller Series for Small to Medium-Sized TFT LCD
LED
Chip LEDs (Mono-color type)
Chip LEDs (Multi-color type)
LED Lamps (Mono-color type)
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
LED Displays
LED Numeric Displays
Laser Diodes
High Output Laser Diodes
VCSEL
Infrared Laser Diodes
Red Laser Diodes
Multi beam Laser Diodes
Optical Sensors
Transmission Type Photointerrupters
Reflective Type Photosensors
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
Phototransistors (NIR: Near Infrared)
Photodiodes (SWIR: Short Wavelength Infrared)
Ambient Light Sensor ICs
Wireless Communication Modules
Wi-SUN Modules
EnOcean Modules
Bluetooth® low energy Modules
Printheads
For Mobile Printers
For Label writers
For Receipt, Label Printers
For High-speed Receipt, Smart POS Printers
For Large-sized, High-speed Label Printers
For Large-sized, High-speed Label Printers with The Heat historical control
For TTO (Thermal Transfer Overprinters)
Wireless Charger Modules
13.56MHz (NFC) Wireless Charger Modules
BACK
Product Search
Product Selection Tool
Support Pages
Design Support
Simulation/Calculation Tools
Evaluation Board
Purchase
Learning
Contact Us / FAQ
BACK
New Products Listing
Catalog
Cross Reference Search
Package List
Recommended Products Search
Product Longevity Program
Topology Selection
Reference Design
Application Notes and Design Simulation Models
Distribution inventory
Authorized Distributors & Sales Reps
Technical Information Site of Power Supply Design
Video Gallery
Electronics Basics
ADOPTION ・ COLLABORATION EXAMPLES
Contact Us
FAQ's
MOSFET Selection Tool for synchronous rectification DC/DC converter
MOSFET Selection of Load Switch
Digital transistor Selection Tool
AC/DC Converter IC
DC-DC Power Supply Circuit Design Guide
Isolated flyback-type DC-DC Converter
SiC Power Devices
Design Models
ROHM Solution Simulator
AC/DC Designer
Stepping motor for thermal calculations tool
Resistor calculation tool
T.C.R Calculation Tool
Sensor Evaluation Kit
Power Management Evaluation board library
BACK
Automotive
Industrial
Consumer Electronics
BACK
xEV
Body ECU
ADAS
LED Lighting
Infotainment/Clusters
Energy
Infrastructure
Motor
FA
Security
Medical
Home Appliances
Communication
BACK
Main Inverter (Traction Inverter)
Bi-directional Onboard Charger (OBCs)
Uni-directional Onboard Charger (OBCs)
Automotive DC-DC Converter
Automotive Battery Management System (BMS)
Electric Compressor (E-Comp)
Body Control Module (BCM)
HV Heaters/PTC Heaters
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS Electronic Control Unit (ADAS ECU)
Dashboard Camera (Drive Recorder)
ADAS Camera Monitoring System (CMS)
ADAS Driver Monitoring System (DMS)
LED Front Light (LED Headlamps)
LED Front Light (LED Headlamps) - Adaptive Driving Beam (ADB)
LED Rear Light (LED Rear Lamps) - Cold Cranking Compatibility
LED Rear Light (LED Rear Lamps) - Animated Lighting
LED Rear Light (LED Rear Lamps) - Dynamic Control
Clusters/Center Information Displays (CIDs)
Head-Up Display (HUD)
PV Inverter
xEV Charging Station (off-board charger)
Industrial AC-DC Converter
Small UPS - 1kVA
Consumer UPS - 10kVA
UPS for Industrial 100kVA
Industrial BMS (Battery Management System)
Electric Smart Meter - Arago's Rotation Method
Electric Smart Meter - CT Method
Base Station Remote Radio Head (RRH)
Server Boards
Motor Drive - 3-Phase 100-240VAC Non-Isolated
Motor Drive - 3Phase AC400V Inverter
Motor Drive - DC12V-48V Industry
Motor Drive - 3Phase AC100V-240V AC Servo
Industrial LiDAR
AGV
PLC (Programmable Logic Controller) - Power Supply Unit
PLC (Programmable Logic Controller) - IO Unit
Code Reader
Optical Encoder
Safety Light Barrier
Gas Leak Alarm (Industrial Use, Handy Type)
Surveillance Camera
Ventilator
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm - Home Use
Fire Alarm - Home Use
Hearables/Earbuds
BACK
Sales & Support
Other Facilitiest
BACK
Sales
Distributors
ROHM Group
Production Facilities
Development Base QA Center
Logistics Bases
Distribution Inventory
Starts with
Contains
Exact
BACK
Corporate
Investor Relations
R&D
Culture/Society
BACK
TOP
ROHM Group's Sustainability
CSV
Environmental Management
Human Capital Management
Supply Chain Management
Business Foundation
Social Contribution
BACK
Sustainability Commitment
Sustainability Management
Sustainability Priority Issues
Participation in Initiatives, External Evaluation
TOP
Corporate Governance
Risk Management
Compliance
Human Rights
Information Security
Intellectual Propety
ROHM Semiconductor - ROHM Co., Ltd.
ROHM FAQ
Home
FAQ Search
What will happen if a TC is mounted with the wrong polarity?
View ALL FAQ
Contact Us
FAQ's
What will happen if a TC is mounted with the wrong polarity?
Since tantalum capacitors are polarity based, smoking or flaming may occur due to short-circuiting, which will generate a significant amount of heat.
Products:
Tantalum Capacitors
Hidden