UDZLV82
200mW 82V, SOD-323FL, High Voltage Type Zener Diode
UDZLV82
200mW 82V, SOD-323FL, High Voltage Type Zener Diode
UDZLV82 is Zener Diode for voltage regulation.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Min.)[V]
77
Zener Voltage VZ (Max.)[V]
87
IZ @ VZ [mA]
2
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
- Small mold type
- High reliability