Rohm Breadcrumb

Rohm Productdetail

RASMID Series - Zener Diode - SDZ5.1

SDZ5.1 is 0603-size Zener Diode ideal for high density applications such as smartphones and other portable devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | SDZT15R5.1
Status | Active
Package | SMD0603
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-962(DSN0603-2)

Package Size[mm]

0.6x0.3(t=0.28)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

5.1

Zener Voltage VZ (Min.)[V]

4.84

Zener Voltage VZ (Max.)[V]

5.37

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High reliability
  • WL-CSP
  • ESD protection level ±8kV (IEC61000-4-2 Contact)
  • Dimension tolerance ±10um