Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Low capacitance Zener Diode - RSAC16CS

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RSAC16CST2RA
Status | NRND
Package | VMN2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-923

Package Size[mm]

1.0x0.6(t=0.37)

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Min.)[V]

16.49

Zener Voltage VZ (Max.)[V]

17.51

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.(VMN2)
・High reliability.
・Mounting possible by automated chip mount.