Last Time Buy
RSB6.8GFH
Bi-directional zener Diode (AEC-Q101 Qualified)
RSB6.8GFH
Last Time Buy
RSB6.8GFH
Bi-directional zener Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RSB6.8GFHT2R
Status |
Last Time Buy
Package |
VMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Bidirectional
Package Code
SOD-723
Package(JEITA)
SC-104A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Typ.)[V]
6.8
Zener Voltage VZ (Min.)[V]
5.78
Zener Voltage VZ (Max.)[V]
7.82
IZ @ VZ [mA]
1
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x1.4 (t=0.55)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.・High reliability.
・Mounting possible by automated chip mount.