Last Time Buy RSB5.6SFH
Bi-directional zener Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RSB5.6SFHTE61
Status | Last Time Buy
Package | EMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

5.6

Zener Voltage VZ (Min.)[V]

4.76

Zener Voltage VZ (Max.)[V]

6.44

IZ @ VZ [mA]

1

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.8x1.6 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.
X

Most Viewed