Rohm Breadcrumb

Rohm Productdetail

Bi-directional zener Diode (AEC-Q101 Qualified) - RSB33F2FH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | RSB33F2FHT106
Status | Active
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-323

Package(JEITA)

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

33.0

Zener Voltage VZ (Min.)[V]

29.7

Zener Voltage VZ (Max.)[V]

36.3

IZ @ VZ [mA]

1

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.
・Bi-directional zener diodes.