RSB16X3NFH
Bi-directional zener Diode (AEC-Q101 Qualified)
Obsolete
RSB16X3NFH
Bi-directional zener Diode (AEC-Q101 Qualified)
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Configuration
Bidirectional
Package Code
SOT-363
Package(JEITA)
SC-88
Mounting Style
Surface mount
Number of terminal
6
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
16
Zener Voltage VZ (Min.)[V]
14.4
Zener Voltage VZ (Max.)[V]
17.6
IZ @ VZ [mA]
1
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.0x2.1 (t=1.0)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.・Bi-directional zener diodes.