Last Time Buy
RSB12ZFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
RSB12ZFH
Last Time Buy
RSB12ZFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | RSB12ZFHT2L
Status |
Last Time Buy
Package |
VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Bidirectional
Package Code
SOT-723
Package(JEITA)
SC-105AA
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
100
Zener Voltage VZ (Typ.)[V]
12
Zener Voltage VZ (Min.)[V]
9.6
Zener Voltage VZ (Max.)[V]
14.4
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.55)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.(VMD3)・Ultra-low capacitance and high reliability.