Rohm Breadcrumb

Rohm Productdetail

Low capacitance Zener Diode (AEC-Q101 Qualified) - RSB12ZFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number | RSB12ZFHT2L
Status | Active
Package | VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-723

Package(JEITA)

SC-105AA

Package Size[mm]

1.2x1.2(t=0.5)

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

12.0

Zener Voltage VZ (Min.)[V]

9.6

Zener Voltage VZ (Max.)[V]

14.4

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Ultra-small mold type.(VMD3)
・Ultra-low capacitance and high reliability.