PDZVTF13B
1W 13V, SOD-128, High Power Zener Diode for Automotive
PDZVTF13B
PDZVTF13B
1W 13V, SOD-128, High Power Zener Diode for Automotive
PDZVTF13B is a zener diode with small power mold package, suitable for voltage regulation. It is a highly reliable product for automotive.
Product Detail
Part Number | PDZVTFTR13B
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
1000
Zener Voltage VZ (Min.)[V]
13.3
Zener Voltage VZ (Max.)[V]
15
IZ @ VZ [mA]
20
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability