Not Recommended for New Designs BZX84B6V2LFH
Zener Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BZX84B6V2LFH

Part Number
BZX84B6V2LFH
BZX84B6V2LFH
BZX84B6V2LYFH
BZX84B6V2LYFH
Ordering Part Number BZX84B6V2LFHT116 BZX84B6V2LYFHT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration Single Single
Number of terminal 3 3
Power Dissipation (P D )[mW] 250 250
Zener Voltage V Z (Min.)[V] 6.08 6.08
Zener Voltage V Z (Max.)[V] 6.32 6.32
I Z @ V Z [mA] 5 5
Storage Temperature (Min.)[°C] -65 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed