- Home
- Diodes
- Zener Diodes
- Automotive Grade
- BZX84B16VLFH
Not Recommended for New Designs
BZX84B16VLFH
Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
BZX84B16VLFH
Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BZX84B16VLFH
Part Number |
|
|
---|---|---|
Ordering Part Number | BZX84B16VLFHT116 | BZX84B16VLYFHT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Configuration | Single | Single |
Number of terminal | 3 | 3 |
Power Dissipation (P D )[mW] | 250 | 250 |
Zener Voltage V Z (Min.)[V] | 15.7 | 15.7 |
Zener Voltage V Z (Max.)[V] | 16.3 | 16.3 |
I Z @ V Z [mA] | 5 | 5 |
Storage Temperature (Min.)[°C] | -65 | -65 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X