RSB27UM2
Transient Voltage Suppressor
Not Recommended for New Designs
RSB27UM2
Transient Voltage Suppressor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package(JEITA)
SC-85
Package Code
SOT-323FL
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
200
Configuration
bidirectional
# of protection line
2
VRWM [V]
24
Capacitance [pF]
30
VESDIEC61000-4-2 [kV]
±8
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.0x2.1 (t=1.0)
Features:
- High reliability
- Small mold type
- Bidirectional