RESD1CANY
24V Transient Voltage Suppressor
RESD1CANY
RESD1CANY
24V Transient Voltage Suppressor
RESD1CANY is the TVS diode which is ideal for ESD Protection or CAN bus protection in electronic devices. This high surge resistance provide superior protection.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RESD1CANYT116
Status |
Recommended
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
225
PPP @ 8/20us (Max.) [W]
350
Configuration
Bidirectional
# of protection line
2
VRWM [V]
24
VBR (Min.) [V]
26.2
VBR (Max.) [V]
32
Capacitance [pF]
30
IR (Max.) [uA]
0.1
VCL @ IPP8/20us (Max.) [V]
44
IPP 8x20us (Max.) [A]
8
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Features:
- Small mold type
- High reliability