MMBZ6V8ALY
4.5V, SOT-23, Dual Line, Anode Common Transient Voltage Suppressor
MMBZ6V8ALY
4.5V, SOT-23, Dual Line, Anode Common Transient Voltage Suppressor
MMBZ6V8ALY is the TVS diode which is ideal for ESD Protection in electronic devices. this high surge resistance provide superior protection.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
225
PPP @ 10/1000us (Max.) [W]
24
Configuration
A-Common
# of protection line
2
VRWM [V]
4.5
Capacitance [pF]
165
VCL @ IPP 10/1000us (Max.) [V]
9.6
IPP 10x1000us (Max.) [A]
2.5
VESDIEC61000-4-2 [kV]
30
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Features:
- Small mold type
- High reliability
- ESD protection level 30kV (IEC61000-4-2 Contact)