DA221WM
Low-leakage, 20V, 100mA, Series Connection, Switching Diode
DA221WM
DA221WM
Low-leakage, 20V, 100mA, Series Connection, Switching Diode
DA221WM is a small mold type switching diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | DA221WMTL
Status |
Recommended
Package |
EMD3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Series Connection
Package Code
SOT-416FL
Package(JEITA)
SC-89
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
20
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.2
Isurge[mA]
300
Forward Voltage VF[V]
1
IF @ Forward Voltage [mA]
10
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
15
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
- High reliability
- Small mold type