Switching Diode - DA204K

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Technical Documents

Application Note

Condition Of Soldering
 
For Surface Mount Type
Quality and Reliability
 
For Diodes
Part Explanation
 
For Diodes

Design Model

Spice Model (lib)
 
Thermal Model
 
Download DA204K Thermal Model

Additional information Batch Download 

Package Information

Package Dimensions
 
For SMD3 package
Inner Structure
 
For DA204K
Taping Information
 
For SMD3 package
Explanation for Marking
 
For SMD3 package
Moisture Sensitivity Level
 
For Diodes
Anti-Whisker formation
 
For Diodes
Condition of Soldering
 
For SMD3 package

Environmental Data

Constitution Materials List
 
For DA204K
About Flammability of Materials
 
For Diodes
About Non-use SVHC under Reach Regulation
 
For Diodes
Compliance of the RoHS / ELV directive
 
For Diodes

Reliability Information

Reliability Test Result
 
For DA204K

Product Data

ESD Data
 
For DA204K

Export Information

About Export Regulations
 
For Diodes