RBE05VM20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Obsolete
RBE05VM20A
High Efficiency , High Reliability Type Schottky Barrier Diode
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
20
Average Rectified Forward Current IO[A]
0.5
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.43
IF @ Forward Voltage [A]
0.5
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
20
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
・Small mold type.・Hightly reliable.