RB522ES-30
RASMID™ Series, 30V, 100mA, SOD-962 (DSN0603-2), Schottky Barrier Diode
RB522ES-30
RB522ES-30
RASMID™ Series, 30V, 100mA, SOD-962 (DSN0603-2), Schottky Barrier Diode
RB522ES-30 is Schottky Barrier Diode which is packaged in the ultra small package[DSN0603-2(0201-size)].
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RB522ES-30T15R
Status |
Recommended
Package |
SMD0603
Unit Quantity | 15000
Minimum Package Quantity | 15000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-962 (DSN0603-2)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
0.5
Forward Voltage VF(Max.)[V]
0.37
IF @ Forward Voltage [A]
0.01
Reverse Current IR(Max.)[mA]
0.007
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.3x0.6 (t=0.29)
Features:
- Small silicon package (SMD0603)
- High Accuracy Manufacturing Dimension tolerance ±10μm
- Low VF