Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Schottky Barrier Diode - RB055L-60

Replacement Product For RB055L-60
Part Number Datasheet Package Pin Compatible
RB055LAM-60 PMDTM

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RB055L-60TE25
Status | NRND
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

DO-214AC(SMA)

Package Size[mm]

5.0x2.6(t=2.0)

Mounting Style

Surface mount

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

3.0

IFSM[A]

70.0

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

3.0

Reverse Current IR(Max.)[mA]

0.07

VR @ Reverse Current[V]

60

Features:

・ Small power mold type.(PMDS)
・ Low IR
・ High reliability