Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RBR20T60AHZ

Replacement Product For RBR20T60AHZ
Part Number | RBR20T60AHZC9
Status | NRND
Package | TO-220FN(3PIN)
Unit Quantity | 500
Minimum Package Quantity |
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

ITO-220AB

Package Size[mm]

10.0x15.0(t=4.5)

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

20.0

IFSM[A]

100.0

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

5.0

Reverse Current IR(Max.)[mA]

0.4

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

N/A