RB168LAM-30TF
Super Low IR, 30V, 1A, SOD-128, Schottky Barrier Diode for Automotive
RB168LAM-30TF
RB168LAM-30TF
Super Low IR, 30V, 1A, SOD-128, Schottky Barrier Diode for Automotive
RB168LAM-30TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RB168LAM-30TFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1
IFSM[A]
40
Forward Voltage VF(Max.)[V]
0.69
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.0006
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small power mold type
- Super low IR