Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Automotive Super Fast Recovery Diode - RFUH25TB3SHZ

Replacement Product For RFUH25TB3SHZ
Part Number | RFUH25TB3SHZC9
Status | NRND
Package | TO-220FN (2PIN)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

ITO-220AC

Package Size[mm]

10.0x15.0(t=4.5)

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

350

Reverse Voltage VR[V]

350

Average Rectified Forward Current IO[A]

20.0

IFSM[A]

100.0

Forward Voltage VF(Max.)[V]

1.45

IF @ Forward Voltage [A]

20.0

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

350

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low switching loss
  • High current overload capacity