RFNL5TJ6SFHG
Super Fast Recovery Diode
RFNL5TJ6SFHG
RFNL5TJ6SFHG
Super Fast Recovery Diode
RFNL5TJ6SFHG is the high reliability Automotive Fast Recovery Diode, suitable for PFC & general rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
5
IFSM[A]
50
Forward Voltage VF(Max.)[V]
1.3
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
60
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.2x15.05 (t=4.6)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Ultra low forward voltage
- Low switching loss
- High current overload capacity