RF1001NS2DFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF1001NS2DFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF1001NS2DFH is the high reliability Automotive Fast Recovery Diode, suitable for General rectification.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263AB (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
10
IFSM[A]
80
Forward Voltage VF(Max.)[V]
0.93
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
200
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Cathode common dual type
- Low switching loss
- Low VF