RF05VYM1SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF05VYM1SFH
RF05VYM1SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF05VYM1S is small mold type fast recovery diode for high frequency rectification.
Product Detail
Part Number | RF05VYM1SFHTR
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
0.5
IFSM[A]
6
Forward Voltage VF(Max.)[V]
0.98
IF @ Forward Voltage [A]
0.5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
100
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TUMD2M)
- High speed switching
- Low forward voltage