RF01VM2SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF01VM2SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF01VM2SFH is the silicon epitaxial planar type Fast Recovery Diode.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
250
Reverse Voltage VR[V]
250
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
1
Forward Voltage VF(Max.)[V]
1.2
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
250
trr(Max.)[ns]
50
IF @ trr [mA]
10
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (UMD2)
- High speed switching