Rohm Breadcrumb

Rohm Productdetail

Low Power Input-Output Full Swing Operational Amplifier - BU7242NUX

Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Technical Documents

Application Note

Op-Amp / Comparator Tutorial
 
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Op amp Circuit Collection
 
For Full Swing Low Voltage Operation CMOS Operational Amplifiers, Ultra Low Power CMOS Operational Amplifiers, Ground Sense Low Voltage Operation CMOS Operational Amplifiers
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Design Model

Spice Model (lib)
 

Additional information Batch Download 

Package Information

Anti-Whisker formation
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)
 

Other

Factory Information