BU7255HFV
High Speed Input-Output Full Swing Operational Amplifier
BU7255HFV
High Speed Input-Output Full Swing Operational Amplifier
Low Voltage with High Speed CMOS Op-Amp integrates one independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current, high speed and low input bias current. Input-Output Full Swing : BU7291 family, BU7255 family Ground sense : BU7495 family, BU7481 family, BU7485 family, BU5281 family
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
1
Circuit Current (Typ.) [mA/ch]
0.54
Input Offset Voltage (Max.) [mV]
9
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
3.4
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
105
Output current (Typ.) [mA]
4
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
1.6x1.6 (t=0.6)
Features:
- Low operating supply voltage
+2.4 [V] ~ +5.5 [V] (single supply) - High large signal voltage gain
- Internal ESD protection
Human body model (HBM) ±4000 [V] (Typ.) - Low input bias current 1[pA] (Typ.)
- High slew rate
3.4 [V/μs]