Rohm Newslanding

Ultra-compact (1005 Size) TCTU Series tantalum

Overview

Mobile phones, MP3 players, and other portable devices The trend towards greater compactness, increased thinness, and higher performance has created a demand for capacitors that integrate a larger capacitance in a smaller, lower profile form factor. Comparison Diagram

Features

  1. Ultra-compact package
    60% smaller footprint and 70% smaller volume than our conventional 1608-sized TCM series capacitors.
  2. High capacitace (2.2uF to 15uF) - ideal for coupling and noise reductio in audio circuits
  3. Underside electrode configuration utilized for high productivity and superior reliability
  4. Environmentally friendly halogen-free package

Comparison vs. Ceramic Capacitors (Ringing Problem)

Ceramic capacitors are susceptible to ringing during voltage changes due to the piezoelectric effects of the multilayer ceramic material, which causes the ceramic to vibrate.
Perhaps the most effective countermeasure to this ringing problem is to use tantalum capacitors.
Tantalum capacitors are not piezoelectric in nature, and therefore do not vibrate during voltage changes, resulting in no ringing.
Ceramic Capacitor
Vibration of the ceramic capacitor itself, along with the substrate, result in audible ringing
Tantalum Capacitor
Tantalum capacitors do not vibrate during voltage changes. Therefore, no ringing occurs.
In many instances this ringing problem is found during final set evaluation and must be quickly dealt with before it is shipped to the customer. Otherwise shipment delays and other problems will occur, making it imperative that this issue be resolved in a timely manner.

Applications

Mobile phones, smart phones, portable audio, IC recorders, Watches,Hearing aids ,and other thin, compact electronic devices Applications

Lineup

Capacitance
(µF)
Rated Voltage (V, DC)
2.5 4 6.3 10 16 20
0.33           TCTU1D334M8R
0.47     TCTU0J474M8R      
1.0     TCTU0J105M8R  
TCTU1C105M8R
 
1.5      
TCTU1A155M8R
   
2.2     TCTU0J225M8R
TCTU1A225M8R
   
3.3      
TCTU1A335M8R
   
4.7   TCTU0G475M8R
TCTU0J475M8R

TCTU1A475M8R
   
6.8  
TCTU0G685M8R

TCTU0J685M8R
     
10  
TCTU0G106M8R
       
15 TCTU0E156M8R          
22            
☆ : Under Development

ROHM utilizes the most advanced original technologies to develop products optimized for current and next-generation devices.

Inquiries concerning our products