Ultra-compact 0603 (0201in) size MCR006 Series Chip Resistors
Overview
ROHM's ultra-compact 0603-sized (0201in) chip resistors are experiencing greater demand due to the increasing popularity of high-density applications, including smartphones, digital cameras, and module products.
Features
1.Compact package size contributes to smaller end-products 2.High accuracy lineup (±0.5%) available |
|
Specifications
Part No. |
Size Code |
Rated Power (70ºC) |
Maximum Element Voltage (V) |
Resistance Tolerance |
Resistance- Temperature Coefficient (ppm / ºC) |
Resistance Range |
Operating Temperature Range (ºC) |
---|---|---|---|---|---|---|---|
MCR006 | 0603 |
1 / 20W (0.05W) |
25 | J (±5%) | +600 / -200 |
1.0 to 9.1 (E24 Series) |
-55 to +125 |
±250 |
10 to 10M (E24 Series) |
||||||
F (±1%) | ±250 |
10 to 10M (E24 Series) |
|||||
D (±0.5%) | ±200 |
10 to 910 (E24 Series) |
|||||
±100 |
1k to 1M (E24 Series) |
Applications
|
|