Rohm Newslanding

Digital point-of-load modules dynamically set optimum stability in real time

The NDM2P series from CUI Inc. is the company's second generation of digital point-of-load dc-dc modules for distributed power architecture applications. The modules offer true cycle-by-cycle compensation, autonomously balancing the trade-offs between dynamic performance and system stability. This feature enables designers to bypass the traditional practice of building-in margins to account for factors such as component ageing, manufacturing variations, and temperature, which inevitably lead to higher component cost and longer design cycles. With the NDM2P's self-compensation feature, the module is able to dynamically set optimum stability in real time as conditions change. With the addition of these second generation modules based on Powervation's digital IC, CUI claims to be the only module manufacturer in the industry to offer a full portfolio of self compensating digital POL modules.

Offering efficiencies above 93% at half load, the NDM2P series is initially available in three compact DIP configurations; a 12 A version measuring 0.825 (L) X 0.500 (W) X 0.286 (H) in., a 25 A version measuring 1.01 x 0.54 x 0.32 in., and a 50 A version measuring 1.215 x 0.79 x 0.36 in. SMT and SIP versions will be available as well. Additionally, to support dual layout needs, the modules are footprint nested.

The NDM2P series is available with an input range of 4.5~14 Vdc and a programmable output range of 0.6~3.3 Vdc. Features include active current sharing, voltage sequencing, voltage tracking, synchronization and phase spreading, programmable soft start and stop, as well as a host of monitoring capabilities. All features are dynamically programmable via PMBus commands or a simple, easy to use GUI.

Engineering samples are available immediately for select customers.

 

As originally published in EDN:

http://www.edn.com/electronics-products/other/4396316/Digital-point-of-load-modules-dynamically-set-optimum-stability-in-real-time