Rohm Newslanding

BU210xx series of 4-wire resistive touch panel controller ICs

4-wire resistive touch panel controller ICs - In pursuit of touch sense operability

Product Overview |  Feature | Comparison of screen control functionality | Lineup

Product Overview

Although capacitive touch panels capable of multi-point detection are increasing in popularity, there is still much demand for lower cost resistive touch technology in digital cameras, car navigation systems, and other applications. The resistive touch method typically provides 1-point detection operation using a stylus/pen or for simple button selection. However, ROHM has successfully developed and mass-produced 2-point detection controller ICs that are market-proven and have been widely adopted in automotive applications such as displays for audio and car navigation systems.

Package
■Terminology
・Resistive touch panel
  A touch panel consisting of two sheets (film and glass) laminated to each other. The touchscreen itself consists of an indium tin oxide (ITO) film with dot spacers to prevent erroneous touch detection. The point of contact can be determined by reading the electric potential from one sheet while applying a voltage to the other.
・Capacitive panel
  A touch panel capable of detecting the point at which a finger makes contact by measuring changes in the electrode's capacitance. Compared to resistive displays, which detect changes in pressure, capacitive panels are better suited for multi-touch use.

Features:2-Point Detection Touchscreen Controller IC Lineup

  • Compatible with 4-wire resistive touch panels
  • Integrated CPU, capable of 2-point gesture detection
  • No external parts required
  • Calibration function absorbs characteristics changes due to temperature, aging, and production variations
  • Operation possible while wearing gloves or with fingernails

Comparison of screen control functionality

Comparison of screen control functionality

Lineup

Part No. Touch Detection Resolution MCU Supply Voltage Operating Temperature Range Package Notes
BU21023MUV 2-point/1-point 1024x1024 8bit 2.7~3.6V -20~+85℃ VQFN028V5050
5.0 x 5.0 x 1.0mm
 
BU21023GUL VCSP50L2
2.6 x 2.6 x 0.5mm
BU21024FV-M -40~+85 SSOP-B28
10.0 x 7.6 x 1.15mm
Automotive-grade
BU21021GUL 4096x4096 32bit -20~+85℃ VCSP50L2
2.65 x 2.7 x 0.5mm
 
BU21029MUV - 1.65~3.6V VQFN020V4040
4.0 x 4.0 x 1.0mm
BU21029GUL VCSP50L2
2.0 x 2.0 x 0.5mm
BU21025GUL 1-point -30~+85℃ VCSP50L2
2.0 x 1.5 x 0.5mm

ROHM utilizes proprietary technologies to develop products and solutions that meet customer needs.

Click here for inquiries concerning our products