Low Ohmic Chip Resistors for Current Detection UCR Series

Overview | Features | Applications | Lineup

Low Ohmic Chip Resistors for Current Detection: UCR Series Not susceptible to changes in ambient temperature, resulting in stable resistances in the lower range (11m to 100m). The industry's highest rated current 1/4W in the 1608 size 1/3W in the 2012 size

Overview

ROHM offers a lineup of low-ohmic thick-film resistors: 11m to 910m.
The rear-mount structure reduces resistance variations during mounting.
In addition, the proprietary design significantly improves heat dissipation characteristics, resulting in superior power ratings (i.e. 1/4W in the 1608 size, 1/3W in the 2012 size) compared with conventional short-terminal products.
 < External Dimensions >
External Dimensions
Part No. size L W t
☆UCR006 0603 0.64 0.34 0.28
UCR01 1005 1.0 0.55 0.37
UCR03 1608 1.6 0.87 0.5
UCR10 2012 2.0 1.25 0.55
UCR18 3216 3.2 1.6 0.55
Part number with ☆ are under development.
(Units : mm)

Features

  1. Chip Resistors for Current Detection (from 11mΩ)
  2. Rear-mount configuration minimizes resistance variations during mounting
  3. Highest rated power in the industry
    1/4W UCR03 (ROHM Conventional MCR03: 1/10W)
    1/3W UCR10 (ROHM Conventional MCR10: 1/4W)
  4. Superior resistance-temperature coefficient
Negligible resistance change at both high and low temperatures for stable operation

Applications

Current detection in PCs, mobile phones, HDDs, portable audio, power supplies, and motors, battery charge detection circuits, and the like.

Lineup

Part No. Size Rated Power
(W)
Resistance
Tolerance
Resistance-Temperature
Coefficient (ppm/℃)
Resistance
Range
(Ω)
Operating Temperature Range
(℃)
UCR006YVPJ 0603 1/10
(0.1)
J (± 5%) 0~300 0.1~0.91(E24Series) -55~ +155
UCR006YVPF F (± 5%)
UCR01MVPJ 1005 1/8
(0.125)
J (± 5%) 0~300
0~250
0~200
0.068~0.091(E24Series)
0.1~0.2(E24Series)
0.22~0.91(E24Series)
UCR01MVPF F (± 1%)
UCR03EWPJ 1608 1/4
(0.25)
J (± 5%) 0~250
0~200
0~150
0.020~0.047 (E24Series)
0.051~0.091 (E24Series)
0.1~0.2 (E24Series)
UCR03EVPJ
UCR03EWPF F (± 1%)
UCR03EVPF
UCR03EVPJ 1/5
(0.2)
J (± 5%) 0~150 0.22~0.91 (E24Series)
UCR03EVPF F (± 1%)
UCR10EVHJ 2012 1/3
(0.33)
J (± 5%) 250±200
0~250
0~150
0.011~0.018 (E24Series)
0.020~0.047 (E24Series)
0.051~0.1 (E24Series)
UCR10EVHF F (± 1%) 0~250
0~150
0.020~0.047 (E24Series)
0.051~0.1 (E24Series)
UCR18EVHJ 3216 1/2
(0.5)
J (± 5%) 0~350
0~200
0~150
0.011~0.018 (E24Series)
0.020~0.039 (E24Series)
0.043~0.1 (E24Series)
UCR18EVHF F (± 1%)

Part number with ☆ are under development.

ROHM utilizes the most advanced, original technologies to develop products that meet market needs.

Click here for inquiries concerning our products

New Product News

2019-11-20
New 200V Ultra-low IR Schottky Barrier Diodes
2019-11-11
New Multiband Wireless Communication LSI Optimized for Smart Meters World-wide
2019-10-29
The Industry's First Ultra-High Noise Tolerant Comparators
2019-10-08
New 4-Pin Package SiC MOSFETs
2019-09-17
New Automotive-Grade Backlight LED Driver Optimized for LCD Panels
2019-08-23
New Buck-Boost DC/DC Converter Achieves Breakthrough Power Savings
2019-07-24
New Ultra-Compact Automotive-Grade MOSFETs Provide Superior Mounting Reliability
2019-05-09
ROHM Offers Lineup of Automotive-Grade 1200V-Rated IGBT
2019-05-07
ROHM Presents the Industry’s First AC/DC Converter ICs with a Built-In 1700V SiC MOSFET
2019-04-25
BD71847AMWV - Power Management IC Optimized for NXP Semiconductors’ i.MX 8M Mini Applications Processors
2019-04-18
ROHM's New PrestoMOS™ Series of 600V Super Junction MOSFETs Enables Improved Energy Savings for Inverters in AC Systems
2019-03-19
ROHM Now Offers the Industry’s Largest Lineup of Automotive-Grade SiC MOSFETs
2019-02-21
ROHM's New High-Reliability 1608-Size White Chip LED
2018-09-20
New Ultra-Compact Automotive Grade Buck DC/DC Converters
2018-07-05
Low Noise CMOS Operational Amplifier - LMR1802G-LB
2018-06-14
Sensor Evaluation Kit SensorShield-EVK-003
2018-06-07
New 650V IGBTs Deliver Class-Leading Efficiency with Soft Switching
2018-05-29
System PMIC for i.MX 8M Family - BD71837MWV
2018-05-09
ROHM Musical Device "MUS-IC"
2018-01-23
Nano Energy: Ultra-low-power Converter BD70522GUL